The IDT8T33FS314I is a low skew 1-to-4 Differential Fanout Buffer, designed with clock distribution in mind, accepting two clock sources into an input MUX. The MUX is controlled by a CLK_SEL pin. This makes the IDT8T33FS314I very versatile, in that, it can operate as both a differential clock buffer as well as a signal-level translator and fanout buffer.

The device is designed on a SiGe process and can operate at frequencies in excess of 2.7GHz. This ensures negligible jitter introduction to the timing budget which makes it an ideal choice for distributing high frequency, high precision clocks across back planes and boards in communication systems. Internal temperature compensation guarantees consistent performance across various platforms.

Features

  • Four differential ECL/LVPECL level outputs
  • One differential ECL/LVPECL or single-ended input (CLKA)
    One differential HSTL or single-ended input (CLKB)
  • Maximum output frequency: 2.7GHz
  • Additive phase jitter, RMS: 0.114ps (typical) @ 156.25MHz
  • Output skew: 50ps (maximum)
  • LVPECL and HSTL mode operating voltage supply range:
    VCC = 2.5V±5% or 3.3V±5%, VEE = 0V
  • ECL mode operating voltage supply range:
    VEE = -3.3V±5% or -2.5V±5%, VCC = 0V
  • -40°C to 85°C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
8T33FS314PGGI
Obsolete TSSOP 20 I Yes Tube
Availability
8T33FS314PGGI8
Obsolete TSSOP 20 I Yes Reel
Availability
8T33FS314PYGI
Obsolete SSOP 20 I Yes Tube
Availability
8T33FS314PYGI8
Obsolete SSOP 20 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
8T33FS314I Data Sheet Datasheet PDF 825 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN#: CQ-19-04 Product Discontinuance Notice Product Discontinuation Notice PDF 1010 KB
PCN# : A1809-02 Add Alternate Assembly Location on select Packages Product Change Notice PDF 25 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1503-01R1 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 333 KB
PCN# : TB1503-01 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 291 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB