NP110N04PUK

Nch Single Power MOSFET 40V 110A 1.4mohm MP-25ZP/TO-263 Automotive

Product Status: Mass Production(*)

OVERVIEW

The NP110N04PUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance
      RDS(on) = 1.4 mΩ MAX. (VGS = 10 V, ID = 55 A)
    • Low Ciss: Ciss = 10500 pF TYP. (VDS = 25 V)
    • Designed for automotive application and AEC-Q101 qualified

PARAMETRICS

Parameters
NP110N04PUK
Basic Information
Production Status
Mass Production(*)
PLP
-
Package Type
MP-25ZP/TO-263
Nch/Pch
Nch
Number of Channels
Single
Automotive
YES
VDSS (V) max.
40
ID (A)
110
RDS (ON) (mohm) max. @10V or 8V
1.4
Ciss (pF) typ.
10500
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
348
Application
Automotive Use
Mounting Type
Surface Mount
Series Name
NP Series
QG (nC) typ.
198

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.