Overview

Description

Support is limited to customers who have already adopted these products.

The EL8300 represents a triple rail-to-rail amplifier with a -3dB bandwidth of 200MHz and slew rate of 200V/µs. Running off a very low supply current of 2mA per channel, the EL8300 also features inputs that go to 0. 15V below the VS- rail. The EL8300 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8300 is ideal for multiplexing applications. The EL8300 is designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8300 is available in an 16-pin SO and 16-pin QSOP packages and is specified for operation over the -40°C to +85°C temperature range.

Features

  • 200MHz -3dB bandwidth
  • 200V/µs slew rate
  • Low supply current = 2mA per amplifier
  • Supplies from 3V to 5.5V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Fast 25ns disable
  • Low cost
  • Pb-Free pus Anneal available (RoHS compliant)

Comparison

Applications

Applications

  • Video amplifiers
  • Portable/hand-held products
  • Communications devices

Documentation

Type Title Date
Datasheet PDF 1.19 MB
Application Note PDF 564 KB
Other PDF 519 KB
Product Change Notice PDF 152 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 128 KB
Application Note PDF 409 KB
Application Note PDF 357 KB
Application Note PDF 843 KB
9 items

Design & Development

Models