Title | Information |
---|---|
Pkg. Name | PRSS0015DA-C |
Pkg. Previous Code | SP-15TGV |
JEITA Standard | P-HSIP15-14.3x19.66-1.27 |
Package Status | Active |
Package Type | HSIP |
Class | IC |
Package Code | pkg_981 |
Lead Count | 15 |
Pb (Lead) Free | Yes |
Length | 19.66mm |
Width | 14.3mm |
Thickness | 17mm |
Pkg. Dimensions (mm) | 19.66 x 14.3 x 17 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 30 KB | |
Package Outline Drawing | PDF 23 KB | |
3 items
|