Title | Information |
---|---|
Pkg. Name | PRSP0030JA-A |
Pkg. Previous Code | FP-30D |
JEITA Standard | P-SSOP30-8x11-0.65 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code | pkg_43 |
Lead Count | 30 |
Pb (Lead) Free | Yes |
Length | 11mm |
Width | 8mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 11 x 8 x 2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 105 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 25 KB | |
4 items
|