Title | Information |
---|---|
Pkg. Name | PTSA0032KG-A |
Pkg. Previous Code | 32PTX-A |
JEITA Standard | P-TSOP(1)32-8x11.8-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_11617 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 11.8mm |
Width | 8mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 11.8 x 8 x 1.2 |