Title | Information |
---|---|
Package Description | QSOP 4.90x3.80x1.47 mm 0.64mm Pitch |
Package Status | Active |
Package Type | QSOP |
Class | PLASTIC |
Package Code | PC16 |
Category | 240 |
Lead Count | 16 |
Pb (Lead) Free | No |
Length | 4.9mm |
Pb Free Category | e0 |
Width | 3.8mm |
Thickness | 1.47mm |
Peak Reflow Temp | 240°C |
Pitch | 0.64mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 4.9 x 3.8 x 1.47 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 110 KB | |
Product Change Notice | PDF 298 KB | |
2 items
|