Title | Information |
---|---|
Package Description | VFQFPN 2.00x2.00x1.00 mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NLG10 |
Category | G |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 2mm |
Pb Free Category | e3 Sn |
Width | 2mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.0 x 2.0 x 1.0 |