Title | Information |
---|---|
Pkg. Name | L48.6X6B |
Pkg. Previous Code | LZY |
Package Description | 48 LD QFN 6X6MM 0.4MM PITCH ASE_ Roughen surface + PRP double ring plating |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LZY |
Category | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.90 |