Title | Information |
---|---|
Pkg. Name | L12.3X4 |
Pkg. Previous Code | LZT |
Package Description | 12 LEAD DFN PACKAGE(0.90mm) 3x4mm -ASECL |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | LZT |
Category | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.00 x 0.90 |