Title Information
Pkg. Name L20.5X5C
Pkg. Previous Code LEF
Package Description 20 LEAD QFN ( 5 x 5 mm) BODY
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LEF
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 5mm
Width 5mm
Thickness 0.9mm
Pitch 0.65mm
Pkg. Dimensions (mm) 5.00 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 70 KB
1 item