Title Information
Package Description CABGA 9.00x9.00x1.20 mm 0.75mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BEG48
Category G
Lead Count 48
Pb (Lead) Free Yes
Length 9mm
Pb Free Category e1 SnAgCu
Width 9mm
Thickness 1.2mm
Peak Reflow Temp 260°C
Pitch 0.75mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 9.0 x 9.0 x 1.2

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 145 KB
2 items