Title Information
Package Description CABGA 15.00x15.00x1.40 mm 1.00mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BC196
Category 240
Lead Count 196
Pb (Lead) Free No
Length 15mm
Pb Free Category e0
Width 15mm
Thickness 1.4mm
Peak Reflow Temp 225°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 15.0 x 15.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 155 KB
1 item