Title Information
Package Description WLCSP 3.06x2.89x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AWG36
Category G
Lead Count 36
Pb (Lead) Free Yes
Length 3.06mm
Pb Free Category e1 SnAgCu
Width 2.89mm
Thickness 0.6mm
Peak Reflow Temp 260°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 3.06 x 2.89 x 0.6

Documentation

Type Title Date
Application Note PDF 810 KB
Package Outline Drawing PDF 66 KB
2 items