Demo Kit for ZLED7020
The ZLED7020KIT-D1 Demo Kit enables a quick and easy evaluation of IDT's ZLED7020 High Current 40V LED Driver w/ Internal Switch within its basic application circuit...
The ZLED7020 continuous-mode inductive step-down converter is part of our ZLED7x20 family of LED-control ICs. It is designed for applications requiring high brightness and high current. It can efficiently drive a single LED or multiple series-connected LEDs from a voltage input higher than the LED forward voltage: Vin = 6 to 40 VDC. It provides an adjustable output current ≤1.2A, which is set via an external resistor and controlled by the ZLED7020's integrated high-side output current-sensing circuit and high speed internal 40V power switch. An external control signal on the ADJ pin, which can be a DC voltage, PWM, or microcontroller-generated waveform, can also be used to linearly adjust a continuous output current or to control a gated output current. The output can be turned off by applying a voltage lower than 0.2V to the ADJ pin, which puts the ZLED7020 in a low-current standby state. The ZLED7020 enables diverse industrial and consumer lighting applications requiring high driving currents, wide operating voltage range, high efficiency, and variable brightness control. It offers over-temperature and LED open-circuit protection. The ZLED7020 can also minimize bill-of-material costs because very few external components are required for most applications. Only a resistor, a diode, an inductor, and three capacitors are needed for a typical basic application.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 620 KB | |
Guide | 7Z 1.21 MB | |
End Of Life Notice | PDF 106 KB | |
Application Note | PDF 263 KB | |
Datasheet - Short-form | PDF 188 KB | |
5 items
|
The ZLED7020KIT-D1 Demo Kit enables a quick and easy evaluation of IDT's ZLED7020 High Current 40V LED Driver w/ Internal Switch within its basic application circuit...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
SOT | 5 | -40 to 125°C | Reel |