Overview

Description

The P9025A is an integrated single-chip, WPC v1.1-compliant, wireless power receiver IC with advanced WPC v1.1 Foreign Object Detection (FOD). The device converts an AC power signal from a resonant tank into a regulated 5V output voltage, which can be used to supply power to a mobile application. It includes a high-efficiency synchronous full bridge rectifier and 5V tracking LDO output stage.

The device includes the control circuitry required to modulate its load to transmit WPC-compliant message packets to the base station. It uses minimal external components to reduce the overall solution area. The P9025A employs advanced programmable FOD techniques to detect foreign metallic objects placed on the transmitter base station based on the transmitted and received power transfer.

Features

  • WPC 1.1 Qi compliant
  • Advanced WPC v1.1 Foreign Object Detection (FOD)
  • Programmable FOD setting via external resistors and I2C registers
  • Programmable current limit
  • Integrated full-bridge synchronous rectifier
  • Integrated 5V at 1A linear regulator output
  • Closed-loop power transfer control between TX and RX
  • I2C interface provides Vrect, Iout, and switching frequency values
  • Open-drain LED indicator output
  • Temperature monitoring through external NTC thermistor
  • Over-temperature, overvoltage, and overcurrent protection

Comparison

Applications

Applications

  • WPC-Compliant Wireless Chargers for Mobile Applications
  • Cellular Mobile
  • Tablets, DSC, DVC, and Handhelds

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.29 MB
Application Note PDF 810 KB
End Of Life Notice PDF 543 KB
End Of Life Notice PDF 552 KB
Product Change Notice PDF 25 KB
5 items

Design & Development

Boards & Kits

Boards & Kits

Models