Overview
Description
The CA91L8200B (PowerSpan II Dual) is a multi-port PCI bus switch that bridges PCI to the PowerQUICC II (MPC8260), MPC7xx, PowerPC™ 7xx, and PMC-Sierra WinPath™ processors. The integrated, non-transparent PCI-to-PCI bridge in the dual PCI PowerSpan II allows designers to reduce component count and increase overall system performance.
Features
- 25 MHz to 100 MHz processor bus support
- 64-bit/66 MHz and 32-bit/66 MHz PCI 2.2 buses
- Integrated, non-transparent PCI-to-PCI bridge
- PCI bus arbiters on each PCI interface
- Four, independent bi-directional DMA channels
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.33 MB | |
Product Change Notice | PDF 23 KB | |
End Of Life Notice | PDF 541 KB | |
Product Brief | PDF 83 KB | |
Application Note | PDF 176 KB | |
Other | TXT 7 KB | |
Application Note | PDF 370 KB | |
Device Errata | PDF 87 KB | |
Other | PDF 106 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.