NOTICE - The following device(s) are recommended alternatives:
The ADC1213D is a dual channel 12-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates up to 105 Msps. Pipelined architecture and output error correction ensure the ADC1213D is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3 V source for analog and a 1.8 V source for the output driver, it can output data in serial mode, because of the two lanes of differential outputs, which are compliant with the JESD204A standard.

Features

  • 2 configurable serial outputs
  • Compliant with JESD204A serial transmission standard
  • Dual channel 12-bit pipelined ADC core
  • High IF capability
  • Input bandwidth, 600 MHz
  • Power-down and Sleep modes
  • Sample rate up to 105 Msps
  • SPI interface

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
ADC1213D105HN-C1
Obsolete VFQFPN 56 I Yes Tray
Availability
ADC1213D105HN-C18
Obsolete VFQFPN 56 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ADC1213D SER Datasheet Datasheet PDF 589 KB

Boards & Kits

Part Number Title Type Company
ADC1213D105W1 ADC1213D105W1 Demo board With FPGA
ADC1213D105WO ADC1213D105WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through
specific connectors