Renesas' MIL-STD-883-compliant CMOS Manchester Encoder-Decoder (MED) is a high-speed, low power device manufactured using self-aligned silicon gate technology. The device is intended for use in serial data communication, and can be operated in either of two modes, a converter mode or repeater mode. This device is qualified to QML Class Q military standards.