The GENMAI CPU board integrates an RZ/A1H (Arm® Cortex®-A9, 400 MHz operation, 324-pin BGA).

External View

Note: Function restrictions may apply depending on the method of use. For details, please inquire at time of purchase.
 

Top View of the Component Side

Top View of the Solder Side

 

 

Features

  • NOR flash memory, serial flash memory, built-in NAND flash memory of the SD controller, or built-in NAND flash memory of the MMC controller can be selected as boot memory.
  • The board is equipped with a serial port (RS-232C or USB Mini-B) connector, USB connectors, CAN connectors, an SD card slot, an MMC card slot, Video input RCA connector, and a MOST I/F connector as standard peripheral function interfaces for the RZ/A1H.
  • The standard audio codecs are installed, so advanced development of an audio system is possible.
  • The USB connectors use the standard series A receptacle. The board pattern also allows for the mounting of a Mini-B receptacle for USB host/function module evaluation.
  • A LAN connector is equipped as standard, and software development and evaluation using Ethernet is possible.
  • The data bus, address bus, and pins for on-chip peripheral functions of the RZ/A1H are all connected to expansion connectors, allowing users to evaluate timing with a peripheral device that uses a measurement device, or develop an expansion board for their development needs.
  • A 20-pin Arm JTAG and a 20-pin CoreSight connector are provided for connecting to the RZ/A1H user debug interface.
     

Specifications

Note: Function restrictions may apply depending on the method of use. For details, please inquire at time of purchase.
 

Item Specifications
CPU
  • ・R7S72100
  • ・Input (XIN) clock: 13.33 MHz
  • ・CPU clock (Iφ): Up to 400 MHz
  • ・Image-processing clock (Gφ): Up to 266.67 MHz
  • ・Internal bus clock (Bφ): Up to 133.33 MHz
  • ・External bus clock (CKIO): Up to 66.67 MHz
  • ・Peripheral clock 1 (P1φ): Up to 66.67 MHz
  • ・Peripheral clock 0 (P0φ): Up to 33.33 MHz
  • ・Built-in memory Large-capacity on-chip RAM: 10 MB
     External memory: 128 KB
     Instruction cache: 32 KB
     Operand cache: 32 KB
  • ・Power supply voltage: Internal: 1.18, I/O: 3.3 V
  • ・324-pin BGA 0.4-mm pitch (package code: PRBG0324GA-A)
Memory
  • ・NOR flash memory: 64 MB x 2
    •  ・Spansion S29GL512S10T
  • ・SDRAM: 64 MB x 2
    •  ・ISSI IS42S16320B-75
  • ・Serial flash memory: 64 MB x 3
    •  ・Spansion S25FL512SDPM
  • ・EEPROM: 16 KB x 1
  • ・Renesas R1EX24128ASAS0A
Connectors
  • ・USB series A receptacle: 2 (can change to Mini-B receptacle)
  • ・LAN connector (RJ-45)
  • ・SD card slot (4-bit)
  • ・MMC card slot (8-bit)
  • ・Audio mini jacks (φ3.5): 2
  • ・Video input RCA connector: 4
  • ・CAN port connectors (3-pin, pin header): 2
  • ・TOSLINK connector (for SPDIF)
  • ・MOST interface connector
  • ・Serial port connector (can switch to 9-pin D-sub and USB Mini-B)
  • ・User debug interface connectors (20-pin Arm JTAG and 20-pin CoreSight): 1 of each
  • ・Expansion connectors: 34-pin x 1, 30-pin x 4, 20-pin x 4 (some not mounted)
  • ・DC power jack
LED
  • Power supply LED: 1
  • User LEDs: 2
  • LAN status LEDs: 3
Switches
  • ・Reset switch: 1
  • ・User switches: 3 (NMI, IRQ6*, TEST)
  • ・Toggle switch: 1 (IRQ6*) *Parallel connection
  • ・System setting DIP switch: 6-pin x 1
  • ・Interface setting DIP switch: 4-pin x 1
  • ・Ethernet PHY setting DIP switch: 8-pin x 1

 

 

Block Diagram

 

 

User's manual

Please see here.

 

Board design data other

Please refer to from the download details. (download)

 

Note

  • This product does not come with any development tools. Before using this board, please prepare the following development tools separately.
    - Integrated development environment
    - Compiler
    - In-circuit emulator
    (For more information, please see the ecosystem.)

 

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.