The R1Q#A7236 is a 2, 097, 152-word by 36-bit and the R1Q#A7218 is a 4, 194, 304-word by 18-bit synchronous double data rate static RAM fabricated with advanced CMOS technology using full CMOS sixtransistor memory cell. It integrates unique synchronous peripheral circuitry and a burst counter. All input registers are controlled by an input clock pair (K and /K) and are latched on the positive edge of K and /K. These products are suitable for applications which require synchronous operation, High-Speed, low voltage, high density and wide bit configuration. These products are packaged in 165-pin plastic FBGA package.

Features

  • Features
  • Power Supply · 1.8 V for core (VDD), 1.4 V to VDD for I/O (VDDQ)
  • Clock · Fast clock cycle time for high bandwidth · Two input clocks (K and /K) for precise DDR timing at clock rising edges only · Two output echo clocks (CQ and /CQ) simplify data capture in high-speed systems · Clock-stop capability with μs restart
  • I/O · Common data input/output bus · Pipelined double data rate operation · HSTL I/O · User programmable output impedance · DLL/PLL circuitry for wide output data valid window and future frequency scaling · Data valid pin (QVLD) to indicate valid data on the output
  • Function · Two-tick burst for low DDR transaction size · Internally self-timed write control · Simple control logic for easy depth expansion · JTAG 1149.1 compatible test access port
  • Package · 165 FBGA package (13 x 15 x 1.4 mm) · RoHS Compliance Level = 6/6

Product Options

Orderable Part ID Part Status Pkg. Type Carrier Type Buy Sample
Active LBGA Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
R1QBA7236ABB,R1QBA7218ABB,R1QEA7236ABB,R1QEA7218ABB Datasheet Datasheet PDF 746 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
R1QEA7218ABB-19I, R1QEA7218ABB-20I Verilog model for VCS 日本語 Model - IBIS VP 98 KB
R1QEA7218ABB-19I, R1QEA7218ABB-20I IBIS 日本語 Model - IBIS IBS 1.79 MB
R1QEA7218ABB-19I, R1QEA7218ABB-20I BSDL 日本語 Model - IBIS BSDL 9 KB
R1QEA7218ABB-19I, R1QEA7218ABB-20I Verilog model for Verilog XL 日本語 Model - IBIS VP 97 KB
R1QEA7218ABB-19I, R1QEA7218ABB-20I Verilog model for Model Sim 日本語 Model - IBIS VP 30 KB
R1QEA7218ABB-19I, R1QEA7218ABB-20I Verilog model for NC Verilog 日本語 Model - IBIS VP 112 KB
Other
Network Packet Search Solution Catalog Brochure PDF 1.79 MB