Image

Renesas' automotive product portfolio includes integrated power management ICs (PMICs) that support the power requirements of most central displays as well as the power requirements of most combinations of image sensor, image signal processor, and encoder technology for rear and surround view HD automotive cameras, driver monitoring cameras, HD dash cams, rear seat entertainment, and virtual dashboards. Renesas also offers automotive PMICs that support the power requirements and power sequences of automotive RH850 microcontrollers such as RH850/E1x, RH850/C1x and RH850/P1x (with built-in voltage regulator for the MCU's core).