Title | Information |
---|---|
Package Name | Q44.10X10A |
Package Previous Code | QAR |
Package Description | 44 LEAD 10x10 mm EPTQFP - (1.0mm LEAD LENGTH) ASECL |
Package Status | Active |
Package Type | TQFP-EP |
Class | PLASTIC |
Package Code | QAR |
Category | PLASTIC |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 10.01mm |
Width | 10.01mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 0.00 |