Title | Information |
---|---|
Package Description | SOIC 11.50x7.60x2.34 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOIC |
Class | PLASTIC |
Package Code | PS18 |
Category | 240 |
Lead Count | 18 |
Pb (Lead) Free | No |
Length | 11.5mm |
Pb Free Category | e0 |
Width | 7.6mm |
Thickness | 2.34mm |
Peak Reflow Temp | 225°C |
Pitch | 1.27mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 11.5 x 7.6 x 2.34 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 134 KB | |
Product Change Notice | PDF 143 KB | |
Product Change Notice | PDF 490 KB | |
Product Change Notice | PDF 223 KB | |
Product Change Notice | PDF 379 KB | |
Product Change Notice | PDF 305 KB | |
Product Change Notice | PDF 298 KB | |
7 items
|