Title | Information |
---|---|
Pkg. Name | PRDP0018AE-A |
Pkg. Previous Code | P18C-100-300B-3 |
JEITA Standard | P-DIP18-0300-2.54 |
Package Status | Active |
Package Type | DIP |
Class | IC |
Package Code | pkg_7834 |
Lead Count | 18 |
Pb (Lead) Free | Yes |
Length | 21.95mm |
Width | 6.4mm |
Thickness | 5.08mm |
Pkg. Dimensions (mm) | 21.95 x 6.4 x 5.08 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 153 KB | |
Carrier/Package | PDF 146 KB | |
Carrier/Package | PDF 211 KB | |
Carrier/Package | PDF 235 KB | |
Package Outline Drawing | PDF 10 KB | |
5 items
|