Title | Information |
---|---|
Package Name | PRQP0080GD-B |
Package Previous Code | FP-80BV |
JEITA Standard | P-QFP80-14x20-0.80 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_777 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness | 3.1mm |
Pkg. Dimensions (mm) | 20 x 14 x 3.1 |