Title | Information |
---|---|
Pkg. Name | PRBG0484DA-A |
Pkg. Previous Code | P484F1-127-RND-2 |
JEITA Standard | P-BGA484-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7757 |
Lead Count | 484 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 2.53mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.53 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 239 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 183 KB | |
4 items
|