Title | Information |
---|---|
Pkg. Name | PRBG0352DD-A |
Pkg. Previous Code | P352S1-127-F6-2 |
JEITA Standard | P-BGA352-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7739 |
Lead Count | 352 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 2.58mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.58 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 239 KB | |
Carrier/Package | PDF 202 KB | |
Package Outline Drawing | PDF 37 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
4 items
|