Title | Information |
---|---|
Pkg. Name | TLBG0432GA-B |
Pkg. Previous Code | S432N7-80-BC-1 |
JEITA Standard | T-HLFBGA432-27x27-0.80 |
Package Status | Active |
Package Type | T-HLFBGA |
Class | IC |
Package Code | pkg_7633 |
Lead Count | 432 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 1.5mm |
Pkg. Dimensions (mm) | 27 x 27 x 1.5 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 195 KB | |
Carrier/Package | PDF 198 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 36 KB | |
4 items
|