Title | Information |
---|---|
Pkg. Name | PRBG0372GA-A |
Pkg. Previous Code | P372F1-80-HN7 |
JEITA Standard | P-FBGA372-19x19-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_6900 |
Lead Count | 372 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 19mm |
Thickness | 1.76mm |
Pkg. Dimensions (mm) | 19 x 19 x 1.76 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 57 KB | |
3 items
|