Title | Information |
---|---|
Pkg. Name | PRQP0064JB-A |
Pkg. Previous Code | FP-64TAV |
JEITA Standard | P-HQFP64-14x14-0.65 |
Package Status | Active |
Package Type | HQFP |
Class | IC |
Package Code | pkg_6782 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 3.15mm |
Pkg. Dimensions (mm) | 14 x 14 x 3.15 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 78 KB | |
Carrier/Package | PDF 17 KB 日本語 | |
Package Outline Drawing | PDF 26 KB | |
4 items
|