Title | Information |
---|---|
Pkg. Name | PLQP0116JA-A |
Pkg. Previous Code | 116P6A-A |
JEITA Standard | P-LQFP116-20x20-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_500 |
Lead Count | 116 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 52 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 29 KB | |
5 items
|