Title | Information |
---|---|
Pkg. Name | PWLG0025KA-A |
Pkg. Previous Code | P25FC-50-2N2-2(RL78) |
JEITA Standard | P-WFLGA25-3x3-0.50 |
Package Status | Active |
Package Type | WFLGA |
Class | IC |
Package Code | pkg_11844 |
Lead Count | 25 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3 x 3 x 0.76 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 439 KB | |
Carrier/Package | PDF 36 KB 日本語 | |
2 items
|