Title | Information |
---|---|
Package Description | PDIP 19.00x7.62x3.30 mm 2.54mm Pitch |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code | PDG16 |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 19mm |
Pb Free Category | e3 Sn |
Width | 7.62mm |
Thickness | 3.3mm |
Peak Reflow Temp | 260°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 19.0 x 7.62 x 3.3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 81 KB | |
Product Change Notice | PDF 490 KB | |
3 items
|