Title | Information |
---|---|
Package Description | DFN 2.00x3.00x0.75 mm 0.50mm Pitch |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | NCG8 |
Category | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2mm |
Pb Free Category | , e3 Sn |
Width | 3mm |
Thickness | 0.75mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Cut Tape, Reel, Tray, Tube |
Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.75 |