Title | Information |
---|---|
Package Description | MODULE REQUIRES WAFER, MODULE PACKAGE |
Package Status | Active |
Package Type | MODULE |
Class | MODULE |
Package Code | MOD0 |
Category | NP, RoHS |
Lead Count | 108 |
Pb (Lead) Free | No, Yes |
Length | 21.35mm |
Pb Free Category | , e0 |
Width | 20.25mm |
Thickness | 1.69mm |
Peak Reflow Temp | 245°C |
Pitch | 1.2mm |
Package Carrier | Box, Tray, Reel |
Pkg. Dimensions (mm) | 21.35 x 20.25 x 1.69 |