Title | Information |
---|---|
Pkg. Name | M28.209 |
Pkg. Previous Code | MJT |
Package Description | 28 LEAD SSOP (5.3MM) (Pb-Free) |
Package Status | Active |
Package Type | SSOP |
Class | PLASTIC |
Package Code | MJT |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 10.21mm |
Width | 5.31mm |
Thickness | 1.75mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 10.21 x 5.31 x 1.75 |