Title Information
Pkg. Name M24.3
Pkg. Previous Code MFF
Package Description 24 LEAD SOIC (300MIL)
Package Status Active
Package Type SOICW
Class PLASTIC
Package Code MFF
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 15.39mm
Width 7.52mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 15.39 x 7.52 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 88 KB
1 item