Title | Information |
---|---|
Pkg. Name | L10.3X3D |
Pkg. Previous Code | LXB |
Package Description | 10ld 3x3x 0.85 DFN, NiPdAu Pre-plated Lead Frame |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | LXB |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.90 |