Title | Information |
---|---|
Pkg. Name | L6.1.6X1.6C |
Pkg. Previous Code | LXA |
Package Description | 6L 1.6x1.6 uTDFN COL (0.55mm max) UTAC |
Package Status | Active |
Package Type | uTDFN |
Class | PLASTIC |
Package Code | LXA |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.6mm |
Width | 1.6mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 1.60 x 1.60 x 0.00 |