Title Information
Package Description LGA 3.00x3.00x0.90 mm 0.50mm Pitch
Package Status Active
Package Type LGA
Class PLASTIC
Package Code LVG12
Category G
Lead Count 12
Pb (Lead) Free Yes
Length 3mm
Pb Free Category e4 Au
Width 3mm
Thickness 0.9mm
Peak Reflow Temp 260°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 102 KB
Package Outline Drawing PDF 207 KB
2 items