Title | Information |
---|---|
Pkg. Name | L8.2X2C |
Pkg. Previous Code | LQN |
Package Description | 8 LEAD TDFN 2X2 (0.75mm) PACKAGE |
Package Status | Active |
Package Type | TDFN |
Class | PLASTIC |
Package Code | LQN |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2.01mm |
Width | 2.01mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.01 x 2.01 x 0.75 |