Title | Information |
---|---|
Pkg. Name | L12.3X3A |
Pkg. Previous Code | LMV |
Package Description | 12 LEAD TQFN 3X3mm PACKAGE,CARSEM |
Package Status | Active |
Package Type | TQFN |
Class | PLASTIC |
Package Code | LMV |
Category | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.75 |