Title | Information |
---|---|
Pkg. Name | K20.A |
Pkg. Previous Code | KBU |
Package Description | 20 LD FLATPACK, SOLDER SEAL |
Package Status | Active |
Package Type | CFP |
Class | HERMETIC |
Package Code | KBU |
Category | HERMETIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 12.7mm |
Width | 7.49mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 12.70 x 7.49 x 0.00 |