Title | Information |
---|---|
Pkg. Name | C69.5X5B |
Pkg. Previous Code | CAC |
Package Description | 69 LEAD HDA PACKAGE 5x5mm BODY(Power bar width 0.18mm) |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | CAC |
Category | PLASTIC |
Lead Count | 69 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.68mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.68 |