Title | Information |
---|---|
Package Description | CABGA 13.50x5.50x1.40 mm 0.80mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | BFG96 |
Category | G |
Lead Count | 96 |
Pb (Lead) Free | Yes |
Length | 13.5mm |
Pb Free Category | e1 SnAgCu |
Width | 5.5mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 13.5 x 5.5 x 1.4 |