Evaluation Kit for the ZSPM15xx
The ZSPM15XX-KIT01 provides a convenient means for evaluating IDT's ZSPM15xx Family of digital PWM controllers, including the ZSPM1501, ZSPM1502, ZSPM1503, ZSPM1504,...
ZSPM15xx family ICs are controllers designed for high-current, non-isolated DC/DC step-down point of load (POL) converters. For ease of use, the ZSPM15xx is factory pre-configured for industry standard output voltages and currents enabling fast time-to-market. The ZSPM1512 provides a fixed output voltage of 1.00V with a load current range up to 15A using the recommended inductor value of 680nH.
The ZSPM15xx has a digital control loop that is optimized for maximum stability as well as load step and steady-state performance. ZSPM15xx family ICs have a rich set of integrated fault protection features including over-voltage/under-voltage, output over-current, and over-temperature protections. To provide flexibility for the end-customer, the over-current protection threshold and the control loop compensation are selectable by the end-customer to match a number of selected power stages. ZSPM15xx family ICs have been optimized for maximum efficiency when used with IDT's DrMOS devices. Reference designs and application instructions enable a high performance turnkey solution without extensive engineering development.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 8.59 MB | |
Guide | 7Z 1.21 MB | |
Guide | PDF 302 KB | |
Manual - Development Tools | PDF 1.92 MB | |
Datasheet - Short-form | PDF 186 KB | |
5 items
|
The ZSPM15XX-KIT01 provides a convenient means for evaluating IDT's ZSPM15xx Family of digital PWM controllers, including the ZSPM1501, ZSPM1502, ZSPM1503, ZSPM1504,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ZSPM1512ZA1W0 circleNRND Samples Available |
VFQFPN | 24 | -40 to 125°C | Reel | Get Samples, |