Overview
Description
The Tsi564A is part of the IDT family of second-generation RapidIO switches. Supporting 40 Gbps aggregate bandwidth, the Tsi564 enables customers to develop high performance systems at low cost. The Tsi564 is targeted at chip-to-chip DSP and processor aggregation and comes in a small 21 mm x 21 mm package size. The Tsi564A can be configured as a 8-port x1 switch or an 4-port x4 switch (or various combinations of x1 and x4). Each of the ports can be run at 1.25 Gbaud, 2.5 Gbaud, or 3.125 Gbaud. With a smaller footprint than the Tsi568A™, the Tsi564A offers low power, multiple port-widths and speed configurations, making it ideally suited for applications where power, cost and board space are primary concerns.
Features
- Bandwidth of up to 40 Gbps
- Low latency with cut-through capability
- Individual port power down
- RapidIO Interconnect Specification
- (Revision 1.2) compliant
Comparison
Applications
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Videos & Training
Description
Transcript