Overview
Description
The LDS700x Family of devices is the world's first controller family supporting a true single layer, multi-touch projected capacitance touch screen sensor. These devices enhance the human-machine-interface (HMI) experience by supporting the capability for system designers to implement advanced gestures such as swipe, scroll, and pinch.
Features
- Single and dual touch Touch-Screen applications
- Supports IDT's proprietary true single layer sensor with up to 30 touch sensor channels
- 2.7-3.6V power supply voltage
- 1.8-3.6V supply voltage for I2C
- Full power mode, no active touch <4mW (2.7V, 8ms data rate)
- Full power mode, active touch <9mW (2.7V, 8ms data rate)
- I2C-compatible serial interface
- 40ld 5x5mm TQFN package
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Flyer | PDF 712 KB | |
End Of Life Notice | PDF 550 KB | |
End Of Life Notice | PDF 547 KB | |
Other | PDF 19 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.