Overview
Description
The 664-04 PECL digital video clock source provides clock generation and conversion for clock rates commonly needed in HDTV digital video equipment. The 664-04 uses the latest Phase-Locked Loop (PLL) technology to provide excellent phase noise and long-term jitter performance for superior synchronization and S/N ratio. For audio sampling clocks generated from 27MHz, use the 661. Renesas can rapidly modify this product to meet special requirements.
Features
- Packaged in 16-pin TSSOP
- Available in Pb-free package
- Clock or crystal input
- Low phase noise
- Low jitter
- Exact (0ppm) multiplication ratios
- Power-down control
- Differential outputs
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
End Of Life Notice | PDF 72 KB | |
End Of Life Notice | PDF 72 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.